Single N-Channel Power MOSFET 60V, 220A, 3.0mΩ

Favorite

Overview

N-Channel Power MOSFET
60 V, 220 A, 3.0 mΩ

  • Motor Control
  • Battery Protection
  • Load Switch
  • Chassis Module
  • Low RDS(on)
  • High current capability
  • 100% Avalanche Tested
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTP5860NG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

N-Channel

PowerTrench® T1

TO-220FP

Low-Medium Voltage

Standard

0

Single

0

60

3

20

4

220

0.9

-

-

-

180

10760

57

76

1125

700

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :