NTP2955: Power MOSFET 60V 12A 196 mOhm Single P-Channel TO-220

Overview
Specifications
Packages
Datasheet: Power MOSFET -60 V, -12 A, Single P-Channel, TO-220AB
Rev. 2 (141.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview
Product Description
This is a 60 V P-Channel Power MOSFET.
Features
 
  • Low RDS(on)
  • Rugged Performance
  • Fast Switching
  • Pb-Free Package is Available
Applications
  • Industrial
  • Automotive
  • Power Supplies
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTP2955G Active
Pb-free
Power MOSFET 60V 12A 196 mOhm Single P-Channel TO-220 TO-220-3 221A-09 Tube 50 $0.5036
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Configuration : Single
Channel Polarity : P Channel
VGS Max (V) : 20
Package Type : TO-220-3
V(BR)DSS Min (V) : 60
PD Max (W) : 62.5
ID Max (A) : 12
Crss Typ (pF) : 48
: Pb-free
Coss Typ (pF) : 150
Qg Typ @ VGS = 10 V (nC) : 14
Qrr Typ (nC) : 126
VGS(th) Max (V) : 4
Ciss Typ (pF) : 507
Qgd Typ @ VGS = 4.5 V (nC) : 6.2
rDS(on) Max @ VGS = 10 V (mΩ) : 196
Market Leadtime (weeks) :
Avnet   (2013-06-18 00:00) : >1K
Digi-Key   (2013-06-18 00:00) : >1K
Future Electronics   (2013-06-18 00:00) : <100
Mouser   (2013-06-18 00:00) : >1K
Newark   (2013-06-18 00:00) : >1K
Datasheet: Power MOSFET -60 V, -12 A, Single P-Channel, TO-220AB
Rev. 2 (141.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free   Active     Power MOSFET 60V 12A 196 mOhm Single P-Channel TO-220   P Channel   Single   60   20   4   12   62.5       196     14   6.2   126   507   150   48   TO-220-3 
Previously Viewed Products
Clear List

New Products
 

NTR3A30PZ  Power MOSFET

  • Low RDS(on) Solution in SOT-23, 2.4 mm x 2.9 mm Package
  • ESD Diode−Protected Gate
  • Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

NDT01N60  NDD01N60  600 V MOSFETs

  • Single N-Channel
  • RDS(ON) = 8.5 Ω Max at VGS = 10 V
  • DPAK, IPAK, and SOT-223 packages