MOSFET, Single N−Channel Small Signal MOSFET, 30V, 1000mA, 155mΩ

Favorite

Overview

MOSFETSmall Signal MOSFET
30 V, 1000 mA, Single N−Channel
SOT−883 (XDFN3) 1.0 x 0.6 x 0.4 mm Package

  • Small Signal Load Switch
  • High Speed Interface
  • Level Shift and Translate
  • DC-DC Converter
  • Smart Phones, Media Tablets, other portable products
  • Ultra Low Profile SOT−883 (XDFN3) 1.0 x 0.6 x 0.4 mm
  • Ultra Low RDS(on)
  • 1.8 V Gate Drive
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTNS4C69NTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-883

1

260

REEL

8000

N

N-Channel

PowerTrench® T1

DFN-3

Small Signal

Logic

0

NA

0

30

-

±12

1.1

-1

0.178

220

155

-

0.9

75

0.1

-

34

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :