Dual P-Channel Small Signal MOSFET -20V, -127mA, 5.0mΩ

Favorite

Overview

Small Signal MOSFET
−20 V, −127 mA, Dual P−Channel,
0.65 mm x 0.90 mm x 0.4 mm XLLGA6 Package

  • Small Signal Load Switch
  • Analog Switch
  • High Speed Interface
  • Power and Communication Management
  • Wearable
  • Smart Phone
  • Media Tablet
  • Other Portable Wireless and Consumer Products
  • Ultra Small Package XLLGA6 0.9x0.65x0.4mm
  • Low RDS(on)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTND31211PZTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

XLLGA-6

1

260

REEL

8000

N

-20

-

P-Channel

Dual

±8

1

0.22

0.125

Q1=Q2=6000

Q1=Q2=5000

-

-

12.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :