Dual N-Channel Small Signal MOSFET 20V, 200mA, 1.5Ω

Favorite

Overview

Small Signal MOSFET
20 V, 200 mA, Dual N−Channel,
0.65 mm x 0.90 mm x 0.4 mm XLLGA−6 Package

  • Small Signal Load Switch
  • Analog Switch
  • High Speed Interface
  • Optimized for Power Management in ultra portable products
  • Smart Phones, Media Tablets, Ultra Book, Accessories, and other Portable Products
  • Dual N−Channel MOSFET
  • Offers a Low RDS(ON) Solution in the Ultra Small 0.65mm x 0.90mm Package
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTND31015NZTAG

Loading...

Active

CAD Model

Pb

A

H

P

XLLGA-6

1

260

REEL

8000

Y

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

20

-

±8

1

0.22

0.125

Q1=Q2=2000

Q1=Q2=1500

-

-

12.3

-

-

3.6

2.6

$0.0647

More Details

Show More

1-25 of 25

Products per page

Jump to :