Power MOSFET 30V 6A 32 mOhm Dual N-Channel SO-8 FETKY

Favorite

Overview

The FETKY product family incorporates low RDS(on) MOSFETs packaged with an industry leading, low forward drop, low leakage Schottky Barrier rectifier to offer high efficiency components in a space saving configuration. Independent pinouts for MOSFET and schottky die allow the flexibility to use a single component for switching and rectification functions in a wide variety of applications.

  • Buck Converter, Buck-Boost, Synchronous Rectification, Low Voltage Motor Control, Battery Packs, Chargers, Cell Phones
  • Pb-Free Packages are Available
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMSD6N303R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

30

32

N-Channel

FETKY®

20

2.5

6

2

-

40

-

-

680

Price N/A

More Details

NTMSD6N303R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

N

30

32

N-Channel

FETKY®

20

2.5

6

2

-

40

-

-

680

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :