Power MOSFET 30V 12A 9 mOhm Single N-Channel SO-8

Favorite

Overview

This is a 30 V N-Channel Power MOSFET.

  • DC-DC Converters
  • Synchronous MOSFET
  • Printers
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMS4801NR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

9

N-Channel

Single

20

2.5

12

1.41

-

12.5

24

25

1630

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :