Single N-Channel Power Mosfet 60V, 94A, 4.5mΩ

Favorite

Overview

Commercial Power Mosfet in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • Motor Control
  • Synchronous Rectifier
  • Power Switches (high Side Driver, Low side Driver, H-Bridges etc.)
  • Switching Power Supplies
  • Power Tools
  • Solar Inverters
  • Battery Management
  • Small footprint (5x6mm)
  • Low Rds(on)
  • Low Qg and Capacitance
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS5C645NT1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

60

4.5

20

4

94

3.7

-

-

-

20.4

1510

2.4

34

1100

15

$0.4232

More Details

Show More

1-25 of 25

Products per page

Jump to :