Single N−Channel Power MOSFET 60V, 196A, 1.5mΩ

Favorite

Overview

Power MOSFET 60 V, 196 A, 1.5 mΩ, Single N−Channel

  • High Performance DC-DC Converters
  • Point of load Modules
  • Netcom, Telecom
  • Server
  • Low RDS(on)
  • Low Input Capacitance
  • NTMFS5C612NLWF − Wettable Flank Option for Enhanced Optical Inspection
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5C612NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

60

1.5

N-Channel

Single

±20

2

226

167

-

2.3

22

91

6660

$1.0134

More Details

NTMFS5C612NLT3G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

Y

60

1.5

N-Channel

Single

±20

2

226

167

-

2.3

22

91

6660

$1.0134

More Details

Show More

1-25 of 25

Products per page

Jump to :