Single N−Channel Power MOSFET 60V, 272A, 1.2 mΩ

Favorite

Overview

Power MOSFET 60V 272A 1.2 mΩ Single N−Channel

  • High Performance DC-DC Converters
  • Point of load Modules
  • Netcom, Telecom
  • Server
  • Low RDS(on)
  • Low input capacitance
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5C604NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

N

60

1.2

N-Channel

Single

±20

2

276

200

-

1.7

41

120

8900

$1.3455

More Details

NTMFS5C604NLT3G

Loading...

Active

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

5000

N

60

1.2

N-Channel

Single

±20

2

276

200

-

1.7

41

120

8900

$3.3051

More Details

Show More

1-25 of 25

Products per page

Jump to :