Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/10/2015

NTMFS5C604NL: Power MOSFET 60V 272A 1.2 mOhm Single N−Channel SO-8FL Logic Level

Product Description
Power MOSFET 60V 272A 1.2 mOhm Single N−Channel SO-8FL Logic Level
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize conduction losses
  • Low input capacitance
 
  • Minimize switching losses
Applications   End Products
  • High Performance DC-DC Converters
  • Point of load Modules
 
  • Netcom, Telecom
  • Server
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V 272A 1.2 mOhm Single N−Channel SO-8FL Logic Level   N-Channel   Single   60   ±20   2   272   178     1.7   1.2   52   120   12.7   190   8200   4000   110   SO-8FL / DFN-5 
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V 272A 1.2 mOhm Single N−Channel SO-8FL Logic Level   N-Channel   Single   60   ±20   2   272   178     1.7   1.2   52   120   12.7   190   8200   4000   110   SO-8FL / DFN-5 
Package Availability
Type
PB free
Standard
SO-8FL / DFN-5 x