feedback
Rate this webpage

Need
Support?


NTMFS5C450NL: Power MOSFET 40 V, 2.8 mohm, 110 A, Single N-Channel

Overview
Specifications
Datasheet: Power MOSFET
Rev. 0 (150kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
Power MOSFET 40 V, 2.8 mohm, 110 A, Single N-Channel
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize conduction losses
  • Low input capacitance
 
  • Minimize switching losses
  • Maximum junction temperature of 175C
 
  • Offers a wider design margin for thermally challenged applications
  • Small Footprint (5x6 mm) for Compact Design
   
  • NTMFS5C404NLTWF − Wettable Flank Option for Enhanced Optical Inspection
   
  • These Devices are Pb−Free and are RoHS Compliant
   
Applications   End Products
  • Point of Load Modules
  • High Performance DC-DC Converters
  • Secondary Syn. Rectification
  • DC Motor Drive
 
  • Netcom, Telecom
  • Server
  • Handheld power tools
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTMFS5C450NLT1G Active 
Pb-free
Halide free
Power MOSFET 40 V, 2.8 mohm, 110 A, Single N-Channel, Power MOSFET 40 V, 2.8 mohm, 110 A, Single N-Channel SO-8FL / DFN-5 488AA 1 Tape and Reel 1500 $0.4967
NTMFS5C450NLT3G Active 
Pb-free
Halide free
Power MOSFET 40 V, 2.8 mohm, 110 A, Single N-Channel, Power MOSFET 40 V, 2.8 mohm, 110 A, Single N-Channel SO-8FL / DFN-5 488AA 1 Tape and Reel 5000 $0.4967
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Power MOSFET
Rev. 0 (150kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 40 V, 2.8 mohm, 110 A, Single N-Channel, Power MOSFET 40 V, 2.8 mohm, 110 A, Single N-Channel                                     SO-8FL / DFN-5 
 Pb-free 
 Halide free 
 Active     Power MOSFET 40 V, 2.8 mohm, 110 A, Single N-Channel, Power MOSFET 40 V, 2.8 mohm, 110 A, Single N-Channel                                     SO-8FL / DFN-5 
Datasheet: Power MOSFET
Rev. 0 (150kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
488AA   
Datasheet: Power MOSFET
Rev. 0 (150kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Previously Viewed Products
Clear List

New Products
 

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available