Single N-Channel Power MOSFET 40V, 140A, 2.3mΩ

Favorite

Overview

Power MOSFET 40V, 140A, 2.3 mΩ, Single N-Channel

  • Point of Load Modules
  • High Performance DC-DC Converters
  • Secondary Syn. Rectification
  • DC Motor Drive
  • Netcom, Telecom
  • Server
  • Handheld power tools
  • Low RDS(on)
  • SO8FL package (5x6)
  • Low input capacitance
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5C442NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

40

2.3

N-Channel

Single

±20

4

140

83

-

-

-

32

2100

$0.437

More Details

NTMFS5C442NT3G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

Y

40

2.3

N-Channel

Single

±20

4

140

83

-

-

-

32

2100

$0.5005

More Details

Show More

1-25 of 25

Products per page

Jump to :