NTMFS5C430NL: NTMFS5C430NL
Product Description
NTMFS5C430NL
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
Minimize conduction losses
|
|
|
|
-
Minimize switching losses
|
-
Maximum junction temperature of 175C
|
|
-
Offers a wider design margin for thermally challenged applications
|
-
Small Footprint (5x6 mm) for Compact Design
|
|
|
-
These Devices are Pb−Free and are RoHS Compliant
|
|
|
|
Applications |
|
End Products |
- Point of Load Modules
- High Performance DC-DC Converters
- Secondary Syn. Rectification
- DC Motor Drive
|
|
- Netcom, Telecom
- Server
- Handheld power tools
|
|
 |
New Products |
 |
| |
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
- Low on-resistance as low as 6.9 mΩ
- Low gate charge of 35 nC, and high speed switching
- D2PAK and TO-220 available
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|