Single N-Channel Power MOSFET 40V, 330A, 0.82mΩ

Favorite

Overview

Power MOSFET 40 V, 0.82 m, 330 A, Single N−Channel

  • High Performance DC-DC Converters
  • Point of Load Modules
  • Secondary Syn. Rectification
  • DC Motor Drive
  • Netcom, Telecom
  • Server
  • Handheld power tools
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • Small Footprint (5x6 mm) for Compact Design
  • NTMFS5C410NLTWF − Wettable Flank Option for Enhanced Optical Inspection
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS5C410NLTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

0.82

±20

2

330

30

-

1.2

24

66

8862

22

126

3500

81

Price N/A

More Details

NTMFS5C410NLTT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

40

0.82

±20

2

330

30

-

1.2

24

66

8862

22

126

3500

81

Price N/A

More Details

NTMFS5C410NLTWFT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

40

0.82

±20

2

330

30

-

1.2

24

66

8862

22

126

3500

81

Price N/A

More Details

NTMFS5C410NLTWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

40

0.82

±20

2

330

30

-

1.2

24

66

8862

22

126

3500

81

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :