Single N−Channel Power MOSFET 25V, 193A, 1.4mΩ

Favorite

Overview

Power MOSFET 25V 193A 1.4 mOhm Single N−Channel SO−8FL FETky

  • System Voltage Rails
  • Point of Load
  • High Performance DC-DC Converters
  • Netcom, Telecom
  • Servers
  • Optimized Design to Minimize Conduction and Switching Losses
  • Optimized Package to Minimize Parasitic Inductances
  • Optimized material for improved thermal performance
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4H02NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

PowerTrench® T8

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

25

1.7

20

2.1

193

83

-

2.3

81

18

2652

4.2

-

1814

103

Price N/A

More Details

NTMFS4H02NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

PowerTrench® T8

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

25

1.7

20

2.1

193

83

-

2.3

81

18

2652

4.2

-

1814

103

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :