Single N-Channel Power MOSFET 30V, 65A, 3.4mΩ

Favorite

Overview

Power MOSFET 30 V, 65 A, Single N−Channel, SO−8 FL

  • CPU Power Delivery
  • Synchronous Rectification for DC−DC Converters
  • Low Side Switching
  • Telecom Secondary Side Rectification
  • Integrated Schottky Diode
  • Low rDS(on) to Minimize Conduction Loss
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4985NFT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

30

3.4

N-Channel

Single

20

2.3

65

3.04

-

5

-

14.2

2100

Price N/A

More Details

NTMFS4985NFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

3.4

N-Channel

Single

20

2.3

65

3.04

-

5

-

14.2

2100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :