Single N-Channel Power MOSFET 30V, 48A, 6mΩ

Favorite

Overview

Power MOSFET 30V N Channel, 48A, SO8FL package

  • CPU Power Delivery
  • DC-DC Converters
  • Optimized Qg and Rg
  • Low Capacitance
  • Low RDS(on)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4955NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

30

5.6

N-Channel

Single

20

2.2

48

2.7

-

8.5

-

21.5

1264

Price N/A

More Details

NTMFS4955NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

5.6

N-Channel

Single

20

2.2

48

2.7

-

8.5

-

21.5

1264

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :