feedback
Rate this webpage

Need
Support?


NTMFS4946N: Power MOSFET 30V 100A 3.4 mOhm Single N-Channel SO-8FL

Overview
Specifications
Datasheet: Power MOSFET, 30 V, 100 A, Single N-Channel
Rev. 2 (110.0kB)
»View Material Composition
»Product Change Notification (6)
Product Overview
Product Description
Power MOSFET, 30 V, 100 A, Single N Channel, SO8FL
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (9)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Avnet (2015-07-09) : 2
Avnet (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTMFS4946NT1G Active
Pb-free
Halide free
Power MOSFET 30V 100A 3.4 mOhm Single N-Channel SO-8FL SO-8FL / DFN-5 488AA 1 Tape and Reel 1500 $0.3067
NTMFS4946NT3G Last Shipments 
Pb-free
Halide free
Power MOSFET 30V 100A 3.4 mOhm Single N-Channel SO-8FL SO-8FL / DFN-5 488AA 1 Tape and Reel 5000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Power MOSFET, 30 V, 100 A, Single N-Channel
Rev. 2 (110.0kB)
»View Material Composition
»Product Change Notification (6)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 30V 100A 3.4 mOhm Single N-Channel SO-8FL   N-Channel   Single   30   20   2.5   100   55.5     5.1   3.4   21.8   53   7.4   8.5   3250   562   289   SO-8FL / DFN-5 
Previously Viewed Products
Clear List

New Products
 

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available