NTMFS4943N: Power MOSFET 30V 41A 7.2 mOhm Single N-Channel SO-8FL
Product Description
This is a 30 V N-Channel Power MOSFET.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Low RDS(on) to Minimize Conduction Losses
|
|
-
Improve System Efficiency
|
-
Low Capacitance to Minimize Driver Losses
|
|
-
Impove Switching Performance
|
-
Optimized Gate Charge to Minimize Switching Losses
|
|
-
Impove Switching Performance
|
|
|
|
|
|
Applications |
|
End Products |
- CPU Power Delivery
- DCDC Converters
|
|
- Notebook PC, Desktop PC, Server, Game Consoles, Others
|
Case Outlines
488AA
Packages
|
 |
New Products |
 |
| |
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|