feedback
Rate this webpage

Need
Support?


NTMFS4941N: Power MOSFET 30V 47A 6.2 mOhm Single N-Channel SO-8FL

Overview
Specifications
Packages
Datasheet: Power MOSFET, 30 V, 47 A, Single N-Channel
Rev. 4 (113.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
This is a 30 V N-Channel Power MOSFET.
Features   Benefits
     
  • Low RDS(on) to Minimize Conduction Losses
 
  • Improve System Efficiency
  • Low Capacitance to Minimize Driver Losses
 
  • Improve Switching Performance
  • Optimized Gate Charge to Minimize Switching Losses
 
  • Improve Switching Performance
  • These are PbFree Devices
 
  • RoHs Compliance
Applications   End Products
  • CPU Power Delivery
  • DCDC Converters
 
  • Notebook, Desktop, Server, Game Consoles, point of load, and other computing products
Technical Documentation & Design Resources
Design & Development Tools (2) Data Sheets (1)
Application Notes (2) Package Drawings (1)
Simulation Models (4) Evaluation Board Documents (9)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Avnet (2015-07-09) : 2
Avnet (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTMFS4941NT1G Active
Pb-free
Halide free
Power MOSFET 30V 47A 6.2 mOhm Single N-Channel SO-8FL SO-8FL / DFN-5 488AA 1 Tape and Reel 1500 $0.22
NTMFS4941NT3G Last Shipments
Pb-free
Halide free
Power MOSFET 30V 47A 6.2 mOhm Single N-Channel SO-8FL SO-8FL / DFN-5 488AA 1 Tape and Reel 5000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : Contact Factory
Datasheet: Power MOSFET, 30 V, 47 A, Single N-Channel
Rev. 4 (113.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 30V 47A 6.2 mOhm Single N-Channel SO-8FL   N-Channel   Single   30   20   2.2   47   25.5     9   6.2   11.3   25.5   1.64   25   1650   570   17   SO-8FL / DFN-5 
Previously Viewed Products
Clear List

New Products
 

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies