Single N-Channel Power MOSFET 30V 147A 2mΩ

Favorite

Overview

Power MOSFET, 30 V, 147 A, Single N Channel, SO8 FL

  • CPU Power Delivery
  • DC−DC Converters
  • Low rDS(on) to Minimize Conduction Loss
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4934NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

30

2

N-Channel

Single

20

2.2

147

74

-

3

19

34

5505

Price N/A

More Details

NTMFS4934NT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

2

N-Channel

Single

20

2.2

147

74

-

3

19

34

5505

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :