NTMFS4926NE: Power MOSFET 30V 44A 7 mOhm Single N-Channel SO-8FL Thermally Enhanced
Product Description
NTMFS4926NE
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
Minimize Conduction Losses
|
|
|
|
|
|
|
|
-
Minimize Switching Losses
|
-
Dual Sided Cooling Capability
|
|
|
-
Optimized for 5 V, 12 V Gate Drives
|
|
|
-
PbFree, Halogen Free/BFR Free and are RoHS Compliant
|
|
|
|
Applications |
- CPU Power Delivery
- DCDC Converters
|
|
 |
New Products |
 |
| |
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|