feedback
Rate this webpage

Need
Support?


NTMFS4925NE: Power MOSFET 30V 48A 6.0 mOhm Single N-Channel Thermally Enhanced SO-8FL

Datasheet: NTMFS4925-D.PDF
Rev. 0 (142.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
NTMFS4925NE
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • Low Capacitance
 
  • Minimize Driver Losses
  • Low ON-resistance
   
  • Dual Sided Cooling Capability
   
  • Optimized for 5 V, 12 V Gate Drives
   
  • PbFree, Halogen Free/BFR Free and are RoHS Compliant
   
Applications
  • CPU Power Delivery
  • DCDC Converters
Technical Documentation & Design Resources
Application Notes (4) Package Drawings (1)
Simulation Models (4) Evaluation Board Documents (9)
Data Sheets (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Avnet (2015-07-09) : 2
Avnet (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTMFS4925NET1G Last Shipments
Pb-free
Halide free
Power MOSFET 30V 48A 6.0 mOhm Single N-Channel Thermally Enhanced SO-8FL SO-8FL / DFN-5 488AA 3 Tape and Reel 1500  
NTMFS4925NET3G Consult Sales Office
Pb-free
Halide free
Power MOSFET 30V 48A 6.0 mOhm Single N-Channel Thermally Enhanced SO-8FL SO-8FL / DFN-5 488AA 3 Tape and Reel 5000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

New Products
 

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies