NTMFS4925NE: Power MOSFET 30V 48A 6.0 mOhm Single N-Channel Thermally Enhanced SO-8FL
Product Description
NTMFS4925NE
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
Minimize Conduction Losses
|
|
|
|
|
|
|
|
|
-
Dual Sided Cooling Capability
|
|
|
-
Optimized for 5 V, 12 V Gate Drives
|
|
|
-
PbFree, Halogen Free/BFR Free and are RoHS Compliant
|
|
|
|
Applications |
- CPU Power Delivery
- DCDC Converters
|
|
 |
New Products |
 |
| |
NTP8G206N
:
Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|