Power MOSFET 30V 48A 6.0 mOhm Single N-Channel Thermally Enhanced SO-8FL

Favorite

Overview

  • CPU Power Delivery
  • DCDC Converters
  • Low RDS(on)
  • Low ON-resistance
  • Low Capacitance
  • Dual Sided Cooling Capability
  • Optimized for 5 V, 12 V Gate Drives
  • PbFree, Halogen Free/BFR Free and are RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4925NET1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

3

260

REEL

1500

N

30

6

N-Channel

Single

20

2.2

48

23.2

-

10

10.8

21.5

1264

Price N/A

More Details

NTMFS4925NET3G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

3

260

REEL

5000

N

30

6

N-Channel

Single

20

2.2

48

23.2

-

10

10.8

21.5

1264

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :