feedback
Rate this webpage

Need
Support?


NTMFS4923NE: Power MOSFET 30V 91A 3.3 mOhm Single N-Channel Thermally Enhanced SO-8FL

Datasheet: NTMFS4923NE
Rev. 1 (113.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
30 V, 91 A, Single NChannel, SO8 FL
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • Low Capacitance
 
  • Minimize Driver Losses
  • Optimized Gate Charge
 
  • Minimize Switching Losses
  • Dual Sided Cooling Capability
   
  • These Devices are PbFree, Halogen Free and are RoHS Compliant
   
Applications
  • CPU Power Delivery, DCDC Converters
Technical Documentation & Design Resources
Design & Development Tools (2) Data Sheets (1)
Application Notes (4) Package Drawings (1)
Simulation Models (4) Evaluation Board Documents (9)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Avnet (2015-07-09) : 2
Avnet (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTMFS4923NET1G Last Shipments
Pb-free
Halide free
Power MOSFET 30V 91A 3.3 mOhm Single N-Channel Thermally Enhanced SO-8FL SO-8FL / DFN-5 488AA 3 Tape and Reel 1500  
NTMFS4923NET3G Consult Sales Office
Pb-free
Halide free
Power MOSFET 30V 91A 3.3 mOhm Single N-Channel Thermally Enhanced SO-8FL, T3 30V 20V NCH SO-8FL / DFN-5 488AA 3 Tape and Reel 5000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Digikey   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

New Products
 

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies