NTMFS4922NE: Power MOSFET 30V 147A 2.0 mOhm Single N-Channel Thermally Enhanced SO-8FL
Product Description
NTMFS4922NE
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
Minimize Conduction Losses
|
|
|
|
|
|
|
|
-
Minimize Switching Losses
|
-
Dual Sided Cooling Capability
|
|
|
-
PbFree, Halogen Free/BFR Free, RoHS
Compliant
|
|
|
|
Applications |
- CPU Power Delivery, DCDC Converters
|
|
 |
New Products |
 |
| |
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|