Single N-Channel Power MOSFET 30V, 171A, 2mΩ

Obsolete

Overview

This 30 V N-Channel power MOSFET contains an integrated Schottky diode.

  • DC-DC Converters (IMVP and VRM Synchronous Side Switching)
  • Point of Load
  • Server, PC, Game Console,Point of Load
  • Low RDS(ON)
  • Low Capcitance and Optimized Qg
  • Monolithic Integrated Schottky

Tools and Resources

Product services, tools and other useful resources related to NTMFS4897N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4897NFT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

DFN-5

Low-Medium Voltage

Logic

0

Single

0

30

2

20

2.5

171

22.73

-

3

10.8

83.6

5660

13.4

34

1150

495

Price N/A

More Details

NTMFS4897NFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

30

2

20

2.5

171

22.73

-

3

10.8

83.6

5660

13.4

34

1150

495

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.