Single N-Channel Power MOSFET 30V, 155A, 2.1mΩ

Favorite

Overview

This is a 30 V N-Channel Power MOSFET.

  • CPU power delivery
  • DC-DC converters
  • Low-side switching
  • Low RDS(on)
  • Low capacitance
  • Optimized gate charge
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4852NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

30

2.1

N-Channel

Single

20

2.5

155

25.2

-

3.3

12.2

71.3

4970

Price N/A

More Details

NTMFS4852NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

2.1

N-Channel

Single

20

2.5

155

25.2

-

3.3

12.2

71.3

4970

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :