feedback
Rate this webpage

Need
Support?


NTMFS4833NS: SENSEFET® 30V 156A 2.2 mOhm Single N-Channel SO-8FL

Datasheet: SENSEFET® Power MOSFET 30 V, 156 A, Single N−Channel, SO−8 FL
Rev. 1 (143.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
Single N-Channel SENSEFET Power MOSFET, 30 V, 156 A
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • Low Capacitance
 
  • Minimize Driver Losses
  • Optimized Gate Charge
 
  • Minimize Switching Losses
  • Accurate, Lossless Current Sensing
   
  • This is a HalideFree Device
   
  • This is a PbFree Device
   
Applications
  • CPU Power Delivery
  • DCDC Converters
  • Low Side Switching
Technical Documentation & Design Resources
Application Notes (3) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTMFS4833NST1G Consult Sales Office
Pb-free
Halide free
SENSEFET® 30V 156A 2.2 mOhm Single N-Channel SO-8FL SO-8FL / DFN-8 506BQ 1 Tape and Reel 1500  
NTMFS4833NST3G Consult Sales Office
Pb-free
Halide free
SENSEFET® 30V 156A 2.2 mOhm Single N-Channel SO-8FL SO-8FL / DFN-8 506BQ 1 Tape and Reel 5000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

New Products
 

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available