Power MOSFET 30V 35A 2.2 mOhm Single N-Channel SO-8FL

Favorite

Overview

Power MOSFET 30 V, 35 A, Single N-Channel SO-8 Flat Lead

  • Notebook Computer Vcore Applications
  • Network Applications
  • DC-DC Converters
  • Thermally and Electrically Enhanced Packaging Compatible with Standard SO-8 Package Footprint.
  • New Package Provides Capability of Inspection and Probe After Board Mounting
  • Ultra Low RDS(on) (at 4.5 VGS), Low Gate Resistance and Low QG
  • Optimized for Low Side Synchronous Applications
  • High Speed Switching Capabiltiy
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4108NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

30

-

N-Channel

Single

20

-

35

6.25

-

-

-

-

-

Price N/A

More Details

NTMFS4108NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

-

N-Channel

Single

20

-

35

6.25

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :