Dual N-Channel Power MOSFET 40V, 36A, 11.5mΩ

Favorite

Overview

Industrial Power MOSFET in a 5x6 mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • Motor Control
  • Synchronous Rectification
  • Power Switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Battery Management and Protection
  • Power Supplies
  • Power Tools
  • Rotary Drones
  • Battery Packs and ESS
  • Low on resistance
  • High current capability
  • 100% avalanche tested
  • Pb-Free
  • Small fooprint (5x6 mm)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFD5C470NLT1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

40

11.5

N-Channel

Dual

20

2.2

36

24

-

17.8

4

9

590

$1.1141

More Details

Show More

1-25 of 25

Products per page

Jump to :