Dual N-Channel Power MOSFET 30V

Favorite

Overview

Dual N-Channel Power MOSFET 30 V, High Side 18 A / Low Side 27 A, DualN−Channel SO8FL

  • DC−DC Converters
  • System Voltage Rails
  • Point of Load
  • Co−Packaged Power Stage Solution to Minimize Board Space
  • Minimized Parasitic Inductances
  • Optimized Devices to Reduce Power Losses
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFD4C20NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

N-Channel

PowerTrench® T6

DFN-8

Small Signal

Logic

0

NA

0

30

Q1: 7.3 , Q2: 3.4

20

2.1

18.2

1.88

-

Q1: 10.8 , Q2: 5.2

9.7

9.3

Q1: 970, Q2: 1950

4.2

10

430

125

Price N/A

More Details

NTMFD4C20NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

30

Q1: 7.3 , Q2: 3.4

20

2.1

18.2

1.88

-

Q1: 10.8 , Q2: 5.2

9.7

9.3

Q1: 970, Q2: 1950

4.2

10

430

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :