Power MOSFET 40V 4.6A 34 mOhm Dual N-Channel SO-8

Favorite

Overview

NTMD6N04R2G 40V, 6.0A, Dual N-Channel SOIC-8

  • DC-DC Converter
  • Computers
  • Printers
  • Buck-Boost Circuit
  • Designed for use in Low Voltage High Speed switching applications.
  • Low RDS(on)
  • SOIC-8 Surface Mount Package
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMD6N04R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

40

34

N-Channel

Dual

20

3

5.8

2

-

43

-

20

723

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :