Power MOSFET 30V 4A 60 mOhm Dual N-Channel S0-8

Favorite

Overview

Power MOSFET 4 Amps, 30 Volts, N-Channel SO8 Dual

  • Dc-Dc Converters, Computers, Printers, Cellular Phones, Cordless Phones, Disk Drives, and Tape Drives
  • Designed for use in low voltage, high speed switching applications
  • Ultra Low On-Resistance Provides Higher Efficiency and Extends Battery Life
  • - RDS(on) = 0.048 Ω, VGS = 10V (Typ)
  • - RDS(on) = 0.065 Ω, VGS = 4.5V (Typ)
  • Miniature SO-8 Surface Mount Package - Saves Board Space
  • Diode is Characterized for Use in Bridge Circuits
  • Diode Exhibits High Speed, with Soft Recovery
  • Pb-Free Package is Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMD4N03R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

30

Q1=Q2=60

N-Channel

Dual

20

3

4

2

-

Q1=Q2=80

-

8

285

$0.2667

More Details

Show More

1-25 of 25

Products per page

Jump to :