Power MOSFET 2 Amps, 20 Volts, Complimentary SO-8, Dual

Favorite

Overview

  • Pb-Free Packages are Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMD2C02R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

20

-

Complementary

Dual

12

-

5.2

2

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :