Single N-Channel µCool™ Power MOSFET 30V 6.1A 28.5mΩ

Favorite

Overview

Power MOSFET30 V, 6.1 A, Single N−Channel,2.0x2.0x0.55 mm µCool™ UDFN6 Package

  • Battery Switch
  • Power Load Switch
  • DC-DC Converters
  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 2.0 x 2.0 x 0.55 mm
  • Low RDS(on)
  • Low Capacitance
  • Optimized Gate Charge
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLUS4930NTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

30

28.5

N-Channel

Single

20

2.2

6.3

1.65

-

36

-

5.5

476

Price N/A

More Details

NTLUS4930NTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

30

28.5

N-Channel

Single

20

2.2

6.3

1.65

-

36

-

5.5

476

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :