Single P-Channel µCool™ Power MOSFET with ESD Protection -20V -4A 62mΩ

Favorite

Overview

Power MOSFET −20 V, −5.0 A, µCool™ Single P−Channel, ESD, 1.6x1.6x0.55 mm UDFN Package

  • High Side Load Switch
  • PA Switch and Battery Switch
  • Optimized for Power Management Applications for Portable Products
  • Portable Products, such as Cell Phones, PMP, DSC, GPS, and others
  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 1.6x1.6x0.55 mm
  • Lowest RDS(on) in 1.6x1.6 Package
  • ESD Protected Gate
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLUS3A90PZTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

-20

-

P-Channel

Single

8

-1

-5

1.5

95

62

-

12.3

950

Price N/A

More Details

NTLUS3A90PZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

-20

-

P-Channel

Single

8

-1

-5

1.5

95

62

-

12.3

950

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :