Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NTLUS3A90P: Power MOSFET -20V -4A 62 mOhm Single P-Channel UDFN6 with ESD Protection

Product Description
POWER MOSFET, -20 V, -5 A, µCool™ Single P-Channel, ESD, 1.6 x 1.6 x 0.55 mm UDFN Package
Features   Benefits
     
  • UDFN Package with Exposed Drain Pads
 
  • Excellent Thermal Conduction
  • Low Profile UDFN 1.6x1.6x0.55 mm
 
  • Board Space Saving, Thin Designs
  • Lowest RDS(on) in 1.6x1.6 Package
 
  • Minimize Conduction Losses, Reduce Power Loss
  • ESD Protected Gate
 
  • Improved Ruggedness, Increased Reliability
  • Halide-Free & Pb-Free
 
  • RoHS Compliance
Applications   End Products
  • High Side Load Switch
  • PA Switch and Battery Switch
 
  • Power Management Applications for Portable
    Products, such as Cell Phones, PMP, DSC, GPS, and others
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET -20V -4A 62 mOhm Single P-Channel UDFN6 with ESD Protection   P-Channel   Single   20   8   1   5   2.3   95   62     12.3     3.3   6   950   90   85   UDFN-6 
 Pb-free 
 Halide free 
 Active     Power MOSFET -20V -4A 62 mOhm Single P-Channel UDFN6 with ESD Protection   P-Channel   Single   20   8   1   5   2.3   95   62     12.3     3.3   6   950   90   85   UDFN-6 
Package Availability
Type
PB free
Standard
UDFN-6 x