Power MOSFET 20V 3.4A 85 mOhm Single P-Channel UDFN6 with ESD

Favorite

Overview

POWER MOSFET, -20 V, -4.2 A, µCool™ Single P-Channel, ESD, 1.6 x 1.6 x 0.55 mm UDFN Package

  • High Side Load Switch
  • PA Switch
  • Battery Switch
  • Optmized for Power Management Applications for Portable Products, such as cell phones, PMP, DSC, GPS, and others
  • Portable Products, such as cell phones, PMP, DSC, GPS, and others
  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 1.6x1.6x0.55 mm Package
  • Lowest RDS(on) in 1.6x1.6 Package
  • ESD Protected Gate
  • Halide-Free
  • Pb-Free
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLUS3192PZTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

20

-

P-Channel

Single

8

-

3.4

1.5

-

-

-

-

-

Price N/A

More Details

NTLUS3192PZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

20

-

P-Channel

Single

8

-

3.4

1.5

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :