Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NTLUF4189NZ: Small Signal MOSFET 30V 1.5A 200 mOhm Single N-Channel UDFN6 with ESD Protection

Product Description
30 V, N-Channel with 0.5 A Schottky Barrier Diode, 1.6 x 1.6 x 0.55 mm µCool™ Package
Features   Benefits
     
  • Low Qg and Capacitance
 
  • Minimize Switching Losses
  • Low Profile UDFN 1.6x1.6x0.55 mm
 
  • Board Space Saving
  • Low Vf Schottky Diode
 
  • Minimize Power Loss
  • Lead Free and Halide Free
 
  • RoHS Compliance
  • ESD Protected Gate
   
Applications   End Products
  • DC-DC Boost Converter
  • Color Display and Camera Flash Regulators
  • Optimized for Power Management in Portable Applications
 
  • Portable Products such as Cell Phones, PMP, DSC, GPS, and others
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Small Signal MOSFET 30V 1.5A 200 mOhm Single N-Channel UDFN6 with ESD Protection   N-Channel   Single   30   8   1.5   1.5   0.8   350   200     1.4     0.4   2.1   95   15   10   UDFN-6 
Package Availability
Type
PB free
Standard
UDFN-6 x