Power MOSFET 20 V, 1.7 A, 250 mOhm Dual P-Channel with ESD

Favorite

Overview

POWER MOSFET, -20 V, -1.8 A, µCool™ dual P-Channel, ESD, 1.6 x 1.6 x 0.55 mm UDFN package

  • High-side load switch
  • Optimized for power management applications for portable products, such as cell phones, PMP, DSC, GPS, and others
  • PA switch
  • Battery switch
  • Portable products, such as cell phones, PMP, DSC, GPS, and others
  • UDFN package with exposed drain pads
  • Low profile UDFN 1.6 x 1.6 x 0.55 mm package
  • ESD protected gate
  • Halide-free
  • Pb-free
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLUD3191PZTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Dual

0

20

-

8

-

1.7

1

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTLUD3191PZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Dual

0

20

-

8

-

1.7

1

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :