Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NTLJS3A18PZ: Power MOSFET -20V -8.2A 18 mOhm Single P-Channel WDFN6 with ESD Protection

Product Description
Power MOSFET, -20 V, -8.2 A, uCool, Single P-Channel, 2.0x2.0x0.8 mm WDFN Package
Features   Benefits
     
  • WDFN Package with Exposed Drain Pads
 
  • Excellent Thermal
    Conduction
  • Low Profile WDFN (2.0x2.0x0.8 mm)
 
  • Board Space Saving
  • Ultra Low RDS(on)
 
  • Improve System Efficiency
  • ESD Diode Protected Gate
   
Applications   End Products
  • Optimized for Power Management Applications for Portable
    Products, such as Smart Phones, Media Tablets, PMP, DSC, GPS, and
    Others
  • Battery Switch
  • High Side Load Switch
 
  • Portable
    Products, such as Smart Phones, Media Tablets, PMP, DSC, GPS, and
    Others
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET -20V -8.2A 18 mOhm Single P-Channel WDFN6 with ESD Protection   P-Channel   Single   20   8   1   8.4   3.4   25   18     28     8.8   12   2240   240   210   WDFN-6 
 Pb-free 
 Halide free 
 Active     Power MOSFET -20V -8.2A 18 mOhm Single P-Channel WDFN6 with ESD Protection   P-Channel   Single   20   8   1   8.4   3.4   25   18     28     8.8   12   2240   240   210   WDFN-6 
Package Availability
Type
PB free
Standard
WDFN-6 x