Power MOSFET 8V 8.1A 36 mOhm Single P-Channel WDFN2x2

Obsolete

Overview

µCool™ Power MOSFET, Single P-Channel, 8 V, 6.2 A, 0.036 Ω at 4.5 V, 1.9 W, 2.0 x 2.0 x 0.8 mm WDFN Package

  • High Side Load Switch
  • Li Ion Battery Linear Mode Charging
  • Optimized for Battery and Load Management Applications in Portable Equipment
  • Cell Phone, DSC, PMP, GPS, Portable Game Player, others
  • WDFN Package with Exposed Drain Pad
  • Lowest RDS(on)in 2x2 mm Package
  • 1.2V RDS(on) Rating
  • 2x2 mm Footprint
  • Low Profile (< 0.8 mm)
  • Pb-Free and Halide Free

Tools and Resources

Product services, tools and other useful resources related to NTLJS1102P

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJS1102PTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Single

0

8

-

6

-

8.1

3.3

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTLJS1102PTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Single

0

8

-

6

-

8.1

3.3

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.