Power MOSFET 20V 3.2A 100 mOhm Dual Complementary WDFN6 with ESD

Favorite

Overview

Power MOSFET Complementary -20V with ESD Protected Gate, 100mΩ © -4.5V, 2x2x0.8mm WDFN Package

  • Load Switch with Level Shift
  • PA Switch
  • Synchronous DC-DC converter Circuit
  • H-Bridge Two Phase Motor
  • Cell Phone, PMP, DSC, GPS, Notebook, HDD, and other portable end products
  • Complementary N/P Channels, Independent Pinout
  • WDFN Package with Exposed Drain Pad
  • Leading-Edge Trench Tech for Low RDS(on)
  • 1.8V RDS(on) Rating
  • Low Profile, 2x2x0.8 mm
  • Pin Out same as SC-88
  • Pb-Free and Halide Free
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLJD3183CZTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

20

-

Complementary

Dual

8

-

3.2

1.5

-

-

-

-

-

Price N/A

More Details

NTLJD3183CZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

20

-

Complementary

Dual

8

-

3.2

1.5

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :