Power MOSFET 12V 4.3A 90mOhm Dual P-Channel WDFN2x2

Favorite

Overview

Power MOSFET,µCool™ Dual P-Channel, -12V, -4.3A, 2x2 mm, WDFN package

  • Optimized for Battery and Load Management Applications in Portable Equipment
  • Li Ion Battery Charging and Protection Circuits
  • Dual High Side Load Switch
  • Cell Phone, DSC, PMP, GPS, Portable Game Player, others portable devices
  • WDFN Package with Exposed Drain Pad
  • Low RDS(on) Solution in 2x2 mm Package
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLJD2104PTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

12

-

P-Channel

Dual

8

-

4.3

1.5

-

-

-

-

-

Price N/A

More Details

NTLJD2104PTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

12

-

P-Channel

Dual

8

-

4.3

1.5

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :