Dual N-Channel Power MOSFET 20V

Favorite

Overview

Power MOSFET 20 V, 5.8 A/4.6 A Dual N-Channel, DFN6 3x3 mm Package

  • DC-DC Converters (Buck and Boost Circuits)
  • Power Supplies and Hard Disk Drives
  • Exposed Drain Package
  • Excellent Thermal Resistance for Superior Heat Dissipation
  • Low Threshold Levels
  • Low Profile (< 1 mm) Allows It to Fit Easily into Extremely Thin Environments
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLGD3502NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

20

-

N-Channel

Dual

20

2

Q1: 5.8, Q2: 4.6

1.74

-

Q1:60, Q2:90

5.5

2.9

250

Price N/A

More Details

NTLGD3502NT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

20

-

N-Channel

Dual

20

2

Q1: 5.8, Q2: 4.6

1.74

-

Q1:60, Q2:90

5.5

2.9

250

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :