Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NTJS4151P: Power MOSFET -20V -4.2A 60 mOhm Single P-Channel SC−88

Product Description
Trench Power MOSFET -20 V, -4.2 A, Single P-Channel, SC-88
Features
 
  • Leading Trench Technology for Low RDS(on) Extending Battery Life
  • SC-88 Small Outline (2x2 mm) for Maximum Circuit Board Utilization, same as SC-70-6
  • Gate Diodes for ESD Protetion
  • Pb-Free Package is Available
Applications
  • High Side Load Switch
  • Cell Phones, Computing, Digital Cameras, MP3s and PDAs
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET -20V -4.2A 60 mOhm Single P-Channel SC−88   P-Channel   Single   20   12   1.2   4.2   1   70   47     10     2.8   0.23   850   160   110   SC-88-6 / SC-70-6 / SOT-363-6 
Package Availability
Type
PB free
Standard
SC-88-6 / SC-70-6 / SOT-363-6 x