Single N-Channel Trench Power MOSFET 20V, 4.0A, 60mΩ

Favorite

Overview

Trench Power MOSFET 20 V, 4.0 A, Single N-Channel, SC-88

  • DC-DC Conversion
  • Low Side Load Switch
  • Cell Phones
  • Computing
  • Digital Cameras
  • MP3s
  • PDAs
  • Leading Trench Technology for Low RDS(on) Extending Battery Life
  • Fast switching for increased circuit efficiency
  • SC-88 Small Outline (2x2 mm) for Maximum Circuit Board Utilization, Same as SC-70-6
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTJS3157NT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

N

20

-

N-Channel

Single

8

1

3.2

1

70

60

2.1

6.9

500

Price N/A

More Details

NTJS3157NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

20

-

N-Channel

Single

8

1

3.2

1

70

60

2.1

6.9

500

$0.1003

More Details

NTJS3157NT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

20

-

N-Channel

Single

8

1

3.2

1

70

60

2.1

6.9

500

$0.1091

More Details

Show More

1-25 of 25

Products per page

Jump to :